Han-Yellock 60M-hood-M32 straight
Article No.: 11 13 600 1402
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han-Yellock® |
Type of hood/housing | Shell |
Size | Han-Yellock® 60 |
---|---|
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x M32 |
Locking type | Push button |
Field of application | Hoods/housings for outdoor applications |
Previous
Next