Han-Yellock 30 Hood-M32 angled

Article No.: 11 12 300 1602


Shell

Han-Yellock 30 Hood-M32 angled

Article No.: 11 12 300 1602

to see prices and availability.

0

Properties Overview

Shell Size: Han-Yellock® 30 Push button Polyamide (PA), Stainless steel Angled entry 1x M32 Material (hood/housing): Aluminium die-cast Powder-coated RAL 7021 (black grey)

Product Details


Category Hoods/Housings
Series of hoods/housings Han-Yellock®
Type of hood/housing Shell
Size Han-Yellock® 30
Version Angled entry
Cable entry 1x M32
Locking type Push button
Field of application Hoods/housings for industrial applications
Limiting temperature -40 ... +125 Â°C
Note on the limiting temperature For use as a connector according to IEC 61984.
Un-/locking temperature -10 ... +85 °C
Degree of protection acc. to IEC 60529 IP65
IP67
Material (hood/housing) Aluminium die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 7021 (black grey)
Material (locking) Polyamide (PA)
Stainless steel
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Naphthalene
Specifications IEC 60664-1
IEC 61984
Approvals CE
DNV GL
Packaging size 1
Net weight 60 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140110106
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next