Han® S-HSI w. MC M8-red-UP
Article No.: 09 93 001 0122
Image is for illustration purposes only. Please refer to product description.
Han® S-HSI w. MC M8-red-UP
Article No.: 09 93 001 0122
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series | Han® S |
Identification | Han® S 200 |
Type of hood/housing | Screw mounted housing |
Description of hood/housing | incl. male contact with M8 bolt termination |
With unlocking protection |
Number of contacts | 1 |
---|---|
Locking type | Single locking lever |
Field of application | Energy Storage Systems |
Rated current | 200 A |
---|---|
Rated voltage | 1,500 V |
Rated impulse voltage | 8 kV |
Pollution degree | 2 |
Insulation resistance | >108 Ω |
Contact resistance | ≤ 0.3 mΩ |
Tightening torque | 25 Nm |
Wrench size | 9 |
Limiting temperature | -40 ... +125 °C |
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Number of relockings | ≥ 500 |
Degree of protection acc. to IEC 60529 | IP40 mated condition |
IP20 unmated condition (1500 V DC; 1000 V AC) |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
Material (hood/housing) | Polyamide (PA) |
Colour (hood/housing) | RAL 3001 (signal red) |
RAL 1028 (melon yellow) | |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
EN 45545-2 Fire protection on railway vehicles | |
IEC 61984 | |
UL 1973 | |
UL 4128 | |
UL 9540 | |
UL 1977 | |
Approvals | CE |
Packaging size | 1 |
---|---|
Net weight | 22 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140183735 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next