Han® S 200 FC CRT 50 mm²
Article No.: 09 93 000 7264 XL
Image is for illustration purposes only. Please refer to product description.
Han® S 200 FC CRT 50 mm²
Article No.: 09 93 000 7264 XL
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | Han® S |
Identification | Han® S 200 |
Type of contact | Crimp contact |
Description of the contact | Female contact |
Manufacturing process | Turned contacts |
---|---|
Details | Using of rubber sleeve is imperative! Please order separately. |
Conductor cross-section | 50 mm² |
---|---|
Conductor cross-section [AWG] | AWG 1/0 |
Rated current | ≤ 200 A |
Contact resistance | ≤ 0.3 mΩ |
Stripping length | 22 mm |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Packaging size | 100 |
---|---|
Net weight | 45 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140188877 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next