Han Q 5/0 HighTemp-F-c
Article No.: 09 12 805 3104
Image is for illustration purposes only. Please refer to product description.
Han Q 5/0 HighTemp-F-c
Article No.: 09 12 805 3104
to see prices and availability.
0
0
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | HanĀ® Q High Temp |
Identification | 5/0 |
Termination method | Crimp termination |
---|---|
Gender | Female |
Size | 3 A |
Number of contacts | 5 |
PE contact | Yes |
Details | Please order crimp contacts separately. |
Coding pins on request |
Conductor cross-section | 0.14 ... 2.5 mmĀ² |
---|---|
Rated current | ā 16 A |
Rated voltage conductor-earth | 230 V |
Rated voltage conductor-conductor | 400 V |
Rated impulse voltage | 4 kV |
Pollution degree | 3 |
Insulation resistance | >1010 Ī© |
Limiting temperature | -40 ... +200 Ā°C With HanĀ® High Temp components |
Mating cycles | ā„ 500 |
Material (insert) | Liquid crystal polymer (LCP) |
---|---|
Colour (insert) | Black |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Packaging size | 10 |
---|---|
Net weight | 15 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140186606 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next