Han PP PFT metal rect. crimp power M4/0
Article No.: 09 35 231 0311
Image is for illustration purposes only. Please refer to product description.
Han PP PFT metal rect. crimp power M4/0
Article No.: 09 35 231 0311
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Han® PushPull (V14) |
Identification | Power |
Element | Panel feed trough set |
Specification | Rectangular panel cut out |
Features | Intuitive locking mechanism |
Termination method | Crimp termination |
---|---|
Shielding | Unshielded |
Number of contacts | 5 |
Locking type | PushPull |
Pack contents | incl. bulkhead mounted housing and male insert |
Without contacts |
Previous
Next