Han Megabit insert male 1 Entry
Article No.: 09 14 008 3021
Image is for illustration purposes only. Please refer to product description.
Han Megabit insert male 1 Entry
Article No.: 09 14 008 3021
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Modules |
---|---|
Type of module | HanĀ® Megabit module |
Description of the module | Insert |
2x 4 contacts | |
One entry |
Termination method | Crimp termination |
---|---|
Gender | Male |
Number of contacts | 8 |
further contacts | + shielding |
Details | Please order crimp contacts separately. |
Please order adapter module separately. | |
Details | Not suitable for hoods/housings low construction as well as Han-ModularĀ® Eco, Han-ModularĀ® Compact and Han-ModularĀ® Twin. |
Conductor cross-section | 0.14 ... 2.5 mmĀ² |
---|---|
Rated current | ā 10 A |
Rated voltage | ā 50 V |
Rated impulse voltage | 0.8 kV |
Pollution degree | 3 |
Rated current acc. to UL | 2 A AWG 26 ... AWG 20 |
6 A AWG 18 | |
8 A AWG 16 ... AWG 14 | |
Rated voltage acc. to UL | 30 V |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Data rate | ā 100 Mbit/s |
Contact resistance, shielding | ā¤ 100 mĪ© |
Limiting temperature | -40 ... +85 Ā°C |
Mating cycles | ā„ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (shielding) | Zinc die-cast, nickel-plated |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 44 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140020696 |
ETIM | EC000438 |
eCl@ss | 27440218 Module for industrial connectors (data) |
Previous
Next