Han Gigabit HMC inse. F Cat.7 shield-GND
Article No.: 09 14 208 3132
Image is for illustration purposes only. Please refer to product description.
Han Gigabit HMC inse. F Cat.7 shield-GND
Article No.: 09 14 208 3132
to see prices and availability.
Properties Overview
Product Details
Category | Modules |
---|---|
Type of module | Han® Gigabit HMC module |
Description of the module | Insert |
Features | Suitable for PoE++ |
Termination method | Crimp termination |
---|---|
Gender | Female |
Number of contacts | 8 |
further contacts | + shielding |
Details | With additional shield connection to the hinged frame |
Please order crimp contacts separately. | |
Please order adapter module separately. |
Previous
Next