Han EE Quick-Lock module, female

Article No.: 09 14 008 2733


Configurable
ConfigurableHan® EE module

Han EE Quick-Lock module, female

Article No.: 09 14 008 2733

to see prices and availability.

0
0

Properties Overview

Han® EE module Single module Han-Quick Lock® termination Female Contacts: 8 Conductor cross-section: 0.5 ... 2.5 mm² Rated current: ‌16 A Polycarbonate (PC) RAL 7032 (pebble grey) Copper alloy Silver plated

Product Details


Category Modules
Series Han-Modular®
Type of module Han® EE module
Size of the module Single module
Termination method Han-Quick Lock® termination
Gender Female
Number of contacts 8
Details Blue slide
Details for stranded wire according to IEC 60228 Class 5
Conductor cross-section 0.5 ... 2.5 mm²
Rated current ‌ 16 A
Rated voltage 400 V
Rated impulse voltage 6 kV
Pollution degree 3
Rated voltage acc. to UL 600 V
Insulation resistance >1010 Ω
Contact resistance ≤ 1 mΩ
Stripping length 10 mm
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material (contacts) Copper alloy
Surface (contacts) Silver plated
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
UL 2237 PVVA2.E318390
CSA-C22.2 No. 182.3 PVVA8.E318390
Approvals DNV GL
Packaging size 2
Net weight 12 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140020610
ETIM EC000438
eCl@ss 27440217 Module for industrial connectors (power/signals)
Previous
Next