Han Domino M12 GND cube (M.2)
Article No.: 09 14 921 2002
Image is for illustration purposes only. Please refer to product description.
Han Domino M12 GND cube (M.2)
Article No.: 09 14 921 2002
to see prices and availability.
Properties Overview
Product Details
Category | Modules |
---|---|
Series | Han-Modular® |
Type of module | Han® Domino M12 Cube |
Size of the module | Domino module |
Description of the module | Large Tab |
Gender | Male |
---|---|
Number of contacts | 1 |
Details | With additional shield connection to the hinged frame |
Please order insert separately. |
Previous
Next