Han DD Push-In module, male 0,14-1,5mm²

Article No.: 09 14 012 5001


NewConfigurable
NewConfigurableHan DD® module

Han DD Push-In module, male 0,14-1,5mm²

Article No.: 09 14 012 5001

to see prices and availability.

0
0

Properties Overview

Han DD® module Single module Push-In Male Contacts: 12 Conductor cross-section: 0.14 ... 1.5 mm² Rated current: ‌10 A Polycarbonate (PC) RAL 7032 (pebble grey)

Product Details


Category Modules
Series Han-Modular®
Type of module Han DD® module
Size of the module Single module
Termination method Push-In
Gender Male
Number of contacts 12
Conductor cross-section 0.14 ... 1.5 mm² With wire end ferrule
0.5 ... 1.5 mm² Without wire end ferrule
Rated current ‌ 10 A
Rated voltage ‌ 250 V
Rated impulse voltage 4 kV
Pollution degree 3
Insulation resistance >1010 Ω
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Specifications IEC 60664-1
IEC 61984
IEC 61373 Category 2
IEC 60352-7
Packaging size 2
Net weight 18 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140410152
ETIM EC000438
eCl@ss 27440217 Module for industrial connectors (power/signals)
Previous
Next