Han 24HPR-Compact-U Adapter-6xHC350
Article No.: 10 40 524 1001
Image is for illustration purposes only. Please refer to product description.
Han 24HPR-Compact-U Adapter-6xHC350
Article No.: 10 40 524 1001
to see prices and availability.
Properties Overview
Product Details
Category | Connector sets |
---|---|
Series | Han® HC Modular |
Identification | 350 |
Series of hoods/housings | Han® HPR Compact |
Element | U-Adapter |
Type of hood/housing | Surface mounted housing |
Gender | Male |
---|---|
Female | |
Size | 24 HPR |
Number of contacts | 3 |
Locking type | Screw locking |
Field of application | Hoods/housings for harsh outdoor environments |
Previous
Next