Han 16 HPR Cover Toggle Locking

Article No.: 09 40 016 5401


Protection cover

Han 16 HPR Cover Toggle Locking

Article No.: 09 40 016 5401

to see prices and availability.

0

Properties Overview

Protection cover for bulkhead mounted housings, for surface mounted housings Size: 16 B Toggle locking Stainless steel Material (hood/housing): Aluminium die-cast, Corrosion resistant Powder-coated RAL 9005 (jet black) Degree of protection: IP65, IP68

Product Details


Category Accessories
Series of hoods/housings Han® HPR
Type of accessory Protection cover
Description of the accessory for bulkhead mounted housings
for surface mounted housings
Size 16 B
Locking type Toggle locking
Limiting temperature -40 ... +125 °C
Degree of protection acc. to IEC 60529 IP65
IP68
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Aluminium die-cast
Corrosion resistant
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 9005 (jet black)
Material (locking) Stainless steel
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R1 (HL 1-3)
R7 (HL 1-3)
Packaging size 1
Net weight 169.6 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140057784
ETIM EC002314
eCl@ss 27440208 Cap for industrial connectors
Previous
Next