Ha-VIS eCon 2080GBT-A-K15
Article No.: 24 80 006 0006
Image is for illustration purposes only. Please refer to product description.
Ha-VIS eCon 2080GBT-A-K15
Article No.: 24 80 006 0006
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series | Ha-VIS eCon 2000 |
---|---|
Element | Industrial Ethernet Switches |
Specification | Unmanaged |
Type of Ethernet | Full Gigabit Ethernet |
Total number of ports | 8 |
---|---|
Fixing | 35 mm DIN rail acc. to EN 60715 |
Switching technology | Store and Forward |
Frame size | 9.216 kB |
MAC table size | 4k Entries |
MAC–address filter | LLDP and PROFINET PTCP Delay (01-80-C0-00-00-0E) blocked |
Packet buffer size | 1.5 Megabit |
Non blocking | Yes |
Quality of service | Yes |
Energie Efficient Ethernet | No |
Flow control | Off |
Signal contact | No |
PoE functionality | No |
Jumbo frame support | Yes |
Pack contents | Pluggable screw contact for power supply |
Assembly instructions |
Nominal voltage | 24 V DC |
---|---|
48 V DC | |
Permissible voltage | 9 ... 60 V DC |
Surge protection | Yes |
Operating current | <130 mA @ 24 V DC |
<68 mA @ 48 V DC | |
Supply circuit | SELV (Circuit Breaker 10 A) |
Starting current | <1.4 A @ 24 V DC |
<2.3 A @ 48 V DC | |
Overcurrent protection | ‌2 A At input |
Power consumption | <3.12 W @ 24 V DC |
Termination method | Pluggable screw contact |
Number of contacts | 3 |
Conductor cross-section | 0.08 ... 2.5 mm² |
Conductor cross-section | AWG 28 ... AWG 12 |
Pinout | + / - / FE |
Reverse polarity protection | Yes |
Pollution degree | 2 |
---|---|
Overvoltage category | II |
Operating temperature | -40 ... +70 °C |
Storage temperature | -40 ... +85 °C |
Relative humidity | 0 ... 95 % Non-condensing (operation) |
0 ... 95 % Non-condensing (storage/transport) | |
Air pressure | ≥795 hPa ≈ 2000 m |
Degree of protection acc. to IEC 60529 | IP30 mated condition |
MTBF | ≈ 1015,000 h |
10/100/1000 Mbit/s (RJ45-Ports) | 8 |
---|---|
Transmission standard | 10BASE-T |
100BASE-TX | |
1000BASE-T | |
Auto-negotiation | Yes |
Auto-polarity | Yes |
Auto-MDI(X) | Yes |
Transmission physics | Twisted Pair Cat. 5 |
Data rate | ‌ 10 Mbit/s |
‌ 100 Mbit/s | |
‌ 1,000 Mbit/s | |
Transmission length | 100 m |
Material (hood/housing) | Aluminium (anodised) |
---|---|
Length | 27.3 mm |
Width | 60 mm |
Height | 113.5 mm |
Specifications | EN 55022 Radio disturbance characteristics |
---|---|
EN 61000-4-2 Electrostatic discharge (ESD) | |
EN 61000-4-3 Electromagnetic field | |
EN 61000-4-4 Rapid transients (burst) | |
EN 61000-4-5 Surge voltages | |
EN 61000-4-6 conducted disturbances | |
EN 61000-6-4 emission standard | |
IEC 60068-2-6 Vibration (sinusoidal) | |
Approvals | CE |
on request | |
PROFINET | Yes |
FCC | Yes |
Packaging size | 1 |
---|---|
Net weight | 225 g |
Country of origin | Germany |
European customs tariff number | 85176200 |
GTIN | 5713140564848 |
ETIM | EC000734 |
eCl@ss | 19170130 Network switch (general application) |
Previous
Next