HYBRID KABEL 2xFO MM,20M,RING
Article No.: 33 57 851 0200 002
Image is for illustration purposes only. Please refer to product description.
HYBRID KABEL 2xFO MM,20M,RING
Article No.: 33 57 851 0200 002
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Element | Bulk cables |
Specification | Not assembled |
Type of cable | Hybrid cable (copper/FO) |
Description of the cable | Multimode |
Cable length | 20 m |
---|---|
Core structure | 2x G50 / 125 µm |
3x 2.5 mm² |
Cable diameter | 12.6 mm |
---|---|
Minimum bending radius | 10x Cable diameter (repeated bending) |
5x Cable diameter (singular bending) |
Material (cable) | PVC |
---|---|
Colour (cable) | Black |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Packaging size | 1 |
---|---|
Net weight | 4,400 g |
Net weight | ‌ 217 g/m |
Country of origin | Germany |
European customs tariff number | 85447000 |
GTIN | 5713140274037 |
ETIM | EC001579 |
eCl@ss | 27060501 Hybrid cable |
Previous
Next