HAN Q4/2 Y-Verteiler Switch 7,5kW + M12
Article No.: 61 88 201 0708 00
Image is for illustration purposes only. Please refer to product description.
HAN Q4/2 Y-Verteiler Switch 7,5kW + M12
Article No.: 61 88 201 0708 00
to see prices and availability.
Properties Overview
Product Details
Identification | 4/2 |
---|---|
Element | Y-distributor |
Specification | With maintenance switch |
On/off Switch | |
for 7.5 kW motor |
Termination method | Cage-clamp termination |
---|---|
Number of contacts | 3 |
PE contact | Yes |
Field of application | Power cables |
Previous
Next