HAN Q4/2 Y-Junctionbox w. Switch 7.5kW
Article No.: 61 88 201 0709 00
Image is for illustration purposes only. Please refer to product description.
HAN Q4/2 Y-Junctionbox w. Switch 7.5kW
Article No.: 61 88 201 0709 00
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Identification | 4/2 |
---|---|
Element | Y-distributor |
Specification | With maintenance switch |
for 7.5 kW motor |
Termination method | Cage-clamp termination |
---|---|
Number of contacts | 3 |
PE contact | Yes |
Field of application | Power cables |
Conductor cross-section | 1.5 ... 4 mm² Spring clamp termination |
---|---|
Conductor cross-section [AWG] | AWG 20 ... AWG 12 Spring clamp termination |
Rated current | ‌ 32 A |
‌ 20 A | |
Rated voltage | ‌ 500 V |
Rated impulse voltage | 4 kV |
Pollution degree | 3 |
Limiting temperature | -25 ... +40 °C |
Degree of protection acc. to IEC 60529 | IP65 |
Test voltage U<sub>r.m.s.</sub> | 6 kV |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated |
Material (hood/housing) | Polyamide (PA) |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (cable glands) | Thermoplastic |
Colour (cable gland) | Black |
Material (seal) | Elastomer |
Colour (seal) | White |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | be45dcda-0f90-459a-a8bc-78fb7986a295 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 1 |
---|---|
Net weight | 400 g |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140274235 |
ETIM | EC000214 |
eCl@ss | 27142409 Small distribution board |
Previous
Next