DUAL USB Charger Dust Cap

Article No.: 61 06 000 3247 00


New
NewProtection cover

DUAL USB Charger Dust Cap

Article No.: 61 06 000 3247 00

to see prices and availability.

0

Properties Overview

Protection cover TPE

Product Details


Category Accessories
Series har-port
Type of accessory Protection cover
Limiting temperature -50 ... +100 Â°C
Storage temperature -40 ... +80 °C
Material (accessories) TPE
Colour (accessories) Black
Packaging size 100
Net weight 3.625 g
Country of origin Germany
European customs tariff number 85389099
eCl@ss 27440208 Cap for industrial connectors
Previous
Next