DSUB IP 67 Top entry plas.met.hood 9p
Article No.: 09 67 009 0539
Image is for illustration purposes only. Please refer to product description.
DSUB IP 67 Top entry plas.met.hood 9p
Article No.: 09 67 009 0539
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | D-Sub, IP67 |
Type of hood/housing | Shell housing |
Description of hood/housing | With integrated cable gland |
Size | D-Sub 1 |
---|---|
Shielding | Shielded |
Version | Top entry |
Cable entry | 1x |
Cable fixing | Cable clamp |
Cable gland | |
Locking type | Locking screw Thread M3 |
2 parts | No |
Separable | No |
Tightening torque | ‌0.4 Nm Locking screw |
---|---|
‌0.4 Nm Cable clamp screw | |
Ambient temperature | -25 ... +70 °C |
Degree of protection acc. to IEC 60529 | IP67 |
Cable diameter | 6 ... 8 mm |
Material (hood/housing) | Thermoplastic |
---|---|
Surface (hood/housing) | Metallised |
Length | 57.5 mm |
Width | 39.8 mm |
Height | 20.2 mm |
RoHS | compliant with exemption |
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
6(c): Copper alloy containing up to 4 % lead by weight | |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 1 |
---|---|
Net weight | 16.7 g |
Country of origin | Czechia |
European customs tariff number | 85389099 |
GTIN | 5713140089303 |
ETIM | EC001133 |
eCl@ss | 27440213 D-Sub hood |
Previous
Next