DIN-Signal high current m, 30A solder
Article No.: 09 03 000 6104
Image is for illustration purposes only. Please refer to product description.
DIN-Signal high current m, 30A solder
Article No.: 09 03 000 6104
to see prices and availability.
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | DIN 41612 |
har-modular® | |
Type of contact | PCB solder contact |
Description of the contact | Angled |
Contacts for | DIN 41612 Type M |
DIN 41612 Type MH 21+5 | |
DIN 41612 Bauform M 0+2 | |
har-modular® M module, male, angled |
Gender | Male contact for male connectors |
---|---|
Connection type | Motherboard to daughtercard |
Mezzanine | |
Extender card | |
PCB to cable | |
Manufacturing process | Turned contacts |
Previous
Next