Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
Connection type
Motherboard to daughtercard|Mezzanine|Extender card|PCB to cable
Motherboard to daughtercard|Mezzanine|Extender card|PCB to cable
Manufacturing process
Turned contacts
Turned contacts
Gender
Female contact for female connectors
Female contact for female connectors
Specifications and approvals
Specifications
DIN 41626
DIN 41626
Technical characteristics
Performance level
1
1
Mating cycles
ā‰„ 500
ā‰„ 500
Rated current
ā‰¤ 10 A
ā‰¤ 40 A
Insertion force
ā‰¤ 10 N
ā‰¤ 10 N
Withdrawal force
ā‰„ 1.6 N
ā‰„ 1.6 N
Identification
Type of contact
Solder contact
Solder contact
Category
Contacts
Contacts
Contacts for
DIN 41612 Type M|DIN 41612 Type M invers|DIN 41612 Type MH 21+5|DIN 41612 Bauform M 0+2|har-modular@ M module, female, straight
DIN 41612 Type M|DIN 41612 Type M invers|DIN 41612 Type MH 21+5|DIN 41612 Bauform M 0+2|har-modular@ M module, female, straight
Description of the contact
Straight
Straight
Series
DIN 41612|har-modular@
DIN 41612|har-modular@
Material properties
ECHA SCIP number
ecef7555-f643-4ceb-a337-fc54762297f1
ecef7555-f643-4ceb-a337-fc54762297f1
China RoHS
50
50
ELV status
compliant with exemption
compliant with exemption
REACH ANNEX XIV substances
Not contained
Not contained
California Proposition 65 substances
Yes
Yes
RoHS
compliant with exemption
compliant with exemption
RoHS exemptions
6(c): Copper alloy containing up to 4 % lead by weight
6(c): Copper alloy containing up to 4 % lead by weight
REACH Annex XVII substances
Not contained
Not contained
REACH SVHC substances
Yes
Yes
Surface (contacts)
Noble metal over Ni Mating side
Noble metal over Ni Mating side
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27440204 Contact for industrial connectors
27440204 Contact for industrial connectors
Net weight
1.5 g
1.7 g
GTIN
5713140004030
5713140004054
ETIM
EC000796
EC000796
European customs tariff number
85366990
85366990
Country of origin
Germany
Germany
Packaging size
100
100