Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
PCB fixing
With fixing flange
Without fixing flange
Connection type
Motherboard to daughtercard
Motherboard to daughtercard
Number of contacts
160
160
Termination length
17 mm
17 mm
Termination method
Press-in termination
Press-in termination
Contact configuration
Rows z, a, b, c, and d, positions 1, 2, ... , 31, 32
Rows z, a, b, c, and d, positions 1, 2, ... , 31, 32
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification
F1/I2 acc. to NFF 16-101/102
F1/I2 acc. to NFF 16-101/102
Specifications
IEC 61076-4-113
IEC 61076-4-113
Technical characteristics
Insulation resistance
1010 Ī©
1010 Ī©
Hot plugging
No
No
Insertion force
ā‰¤ 160 N
ā‰¤ 160 N
Withdrawal force
ā‰¤ 120 N
ā‰¤ 120 N
Rated current
ā€Œ 1 A
ā€Œ 1 A
Creepage distance
ā€Œ1 mm between 2 rows (a, b, c)|ā€Œ1.2 mm between 2 rows (z, d)|ā€Œ1 mm between 2 contacts in a row (a, b, c)|ā€Œ1 mm between 2 contacts in a row (z, d)
ā€Œ1 mm between 2 rows (a, b, c)|ā€Œ1.2 mm between 2 rows (z, d)|ā€Œ1 mm between 2 contacts in a row (a, b, c)|ā€Œ1 mm between 2 contacts in a row (z, d)
Performance level
2|acc. to IEC 61076-4-113
2|acc. to IEC 61076-4-113
Contact rows
5
5
Contact resistance
ā‰¤20 mĪ© for rows a, b, c|ā‰¤30 mĪ© for rows z, d
ā‰¤20 mĪ© for rows a, b, c|ā‰¤30 mĪ© for rows z, d
Contact spacing (mating side)
2.54 mm
2.54 mm
Mating cycles
ā‰„ 250
ā‰„ 250
Contact spacing (termination side)
2.54 mm
2.54 mm
Test voltage Ur.m.s.
1 kV
1 kV
PCB thickness
ā‰„1.6 mm
ā‰„1.6 mm
Clearance distance
ā€Œ1 mm between 2 rows (a, b, c)|ā€Œ1.2 mm between 2 rows (z, d)|ā€Œ1 mm between 2 contacts in a row (a, b, c)|ā€Œ1 mm between 2 contacts in a row (z, d)
ā€Œ1 mm between 2 rows (a, b, c)|ā€Œ1.2 mm between 2 rows (z, d)|ā€Œ1 mm between 2 contacts in a row (a, b, c)|ā€Œ1 mm between 2 contacts in a row (z, d)
Limiting temperature
-40 ... +105 Ā°C upper limiting temperature limited by the pcb
-40 ... +105 Ā°C upper limiting temperature limited by the pcb
Isolation group
IIIa (175 ā‰¤ CTI 400)
IIIa (175 ā‰¤ CTI 400)
Identification
Category
Connectors
Connectors
Element
Female connector
Female connector
Description of the contact
Straight
Straight
Series
har-bus@ 64
har-bus@ 64
Material properties
Material (insert)
Liquid crystal polymer (LCP)
Liquid crystal polymer (LCP)
Colour (insert)
Beige
Beige
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
Noble metal over Ni Mating side|Noble metal over Ni Termination side
Noble metal over Ni Mating side|Noble metal over Ni Termination side
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27460201 PCB connector (board connector)
27460201 PCB connector (board connector)
Net weight
28 g
30.5 g
GTIN
5713140000254
5713140000261
ETIM
EC002637
EC002637
European customs tariff number
85366990
85366990
Country of origin
Germany
Germany
Packaging size
20
10