Request free express sample
Product currently unavailable
Please choose an alternative sample that is very similar.
Version | ||
---|---|---|
PCB fixing | With fixing flange | With fixing flange |
Coding | Coding with loss of contacts | |
Connection type | PCB to cable | PCB to cable |
Number of contacts | 160 | 160 |
Termination method | Crimp termination | Crimp termination |
Specifications and approvals | ||
Railway classification | F1/I2 acc. to NFF 16-101/102 | F4/I3 acc. to NFF 16-101/102 |
Specifications | IEC 61076-4-113 (complementary) | IEC 61076-4-113 (complementary) |
Technical characteristics | ||
Insulation resistance | 1010 Ω | 1010 Ω |
Creepage distance | ≥ 1.2 mm | |
Hot plugging | No | No |
Insertion force | ≤ 160 N | ≤ 160 N |
Withdrawal force | ≤ 120 N | ≤ 120 N |
Rated current | Rated current measured at 20 °C, see derating curve for details | Rated current measured at 20 °C, see derating curve for details |
Contact rows | 5 | 5 |
Contact spacing (mating side) | 2.54 mm | 2.54 mm |
Contact spacing (termination side) | 2.54 mm | 2.54 mm |
Test voltage Ur.m.s. | 1 kV (contact-contact)|1.55 kV (contact-ground) | 1 kV (contact-contact)|1.55 kV (contact-ground) |
Clearance distance | ≥ 1.2 mm | |
Limiting temperature | -55 ... +125 °C | -55 ... +125 °C |
Isolation group | IIIa (175 ≤ CTI 400) | IIIa (175 ≤ CTI 400) |
Contact resistance | ≤ 15 mΩ | |
Identification | ||
Identification | Type R extended | |
Category | Connectors | Connectors |
Element | Female connector | Female connector |
Series | har-bus@ 64 | DIN 41612 |
Material properties | ||
Material (insert) | Thermoplastic resin, glass-fibre filled | Thermoplastic resin, glass-fibre filled |
Colour (insert) | RAL 7032 (pebble grey) | RAL 7032 (pebble grey) |
China RoHS | e | e |
ELV status | compliant | compliant |
Material flammability class acc. to UL 94 | V-0 | V-0 |
REACH ANNEX XIV substances | Not contained | Not contained |
RoHS | compliant | compliant |
REACH Annex XVII substances | Not contained | Not contained |
REACH SVHC substances | Not contained | Not contained |
Commercial data | ||
eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
Net weight | 23.05 g | 20.74 g |
GTIN | 5713140000346 | 5713140000353 |
ETIM | EC002637 | EC002637 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Germany | Germany |
Packaging size | 20 | 20 |