Request free express sample
Product currently unavailable
Please choose an alternative sample that is very similar.
Version | ||
---|---|---|
PCB fixing | With fixing flange | With fixing flange |
Coding | Hole coding|Shroud coding|Coding with loss of contacts | Hole coding|Shroud coding|Coding with loss of contacts |
Leading contact on position | z2|z32 | z32 |
Connection type | Motherboard to daughtercard|PCB to cable|Cable to cable | Motherboard to daughtercard|PCB to cable|Cable to cable |
Number of power contacts | 7 | 7 |
Number of contacts | 31 | 31 |
Termination method | Faston termination|Wave soldering termination | Faston termination|Wave soldering termination |
Number of signal contacts | 24 | 24 |
Contact configuration | Rows z, d and b, positions 2, 4, ... , 14, 16 and row z, positions 20, 24, 28, 32 and row d, positions 22, 26, 30 | Rows z, d and b, positions 2, 4, ... , 14, 16 and row z, positions 20, 24, 28, 32 and row d, positions 22, 26, 30 |
Specifications and approvals | ||
UL / CSA | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 |
Railway classification | F4/I3 acc. to NFF 16-101/102 | F4/I3 acc. to NFF 16-101/102 |
Specifications | IEC 60603-2 (complementary) | IEC 60603-2 (complementary) |
Technical characteristics | ||
Insulation resistance | 1012 Ω | 1012 Ω |
Rated current (power) | 15 A | 15 A |
Creepage distance | ≥ 3 mm|≥ 8 mm | ≥ 3 mm|≥ 8 mm |
Hot plugging | No | No |
Insertion force | ≤ 85 N | ≤ 85 N |
Withdrawal force | ≤ 85 N | ≤ 85 N |
Rated current | ‌ 6 A|‌ 15 A | ‌ 6 A|‌ 15 A |
Performance level | 2|acc. to IEC 60603-2 | 2|acc. to IEC 60603-2 |
Contact spacing (mating side) | 3.81 mm|5.08 mm | 3.81 mm|5.08 mm |
Mating cycles | ≥ 400 | ≥ 400 |
Test voltage Ur.m.s. | 1.55 kV (contact-contact)|1.55 kV (contact-ground)|3.1 kV (contact-contact)|3.1 kV (contact-ground) | 1.55 kV (contact-contact)|1.55 kV (contact-ground)|3.1 kV (contact-contact)|3.1 kV (contact-ground) |
Clearance distance | ≥ 1.6 mm|≥ 4.5 mm | ≥ 1.6 mm|≥ 4.5 mm |
Rated current (signal) | 6 A | 6 A |
Limiting temperature | -55 ... +125 °C | -55 ... +125 °C |
Isolation group | IIIa (175 ≤ CTI 400) | IIIa (175 ≤ CTI 400) |
Contact resistance | ≤ 15 mΩ | ≤ 15 mΩ |
Identification | ||
Identification | Type MH 24+7 | Type MH 24+7 |
Category | Connectors | Connectors |
Element | Male connector | Male connector |
Series | DIN 41612 | DIN 41612 |
Material properties | ||
Material (insert) | Thermoplastic resin, glass-fibre filled | Thermoplastic resin, glass-fibre filled |
Colour (insert) | RAL 7032 (pebble grey) | RAL 7032 (pebble grey) |
China RoHS | e | e |
ELV status | compliant | compliant |
Material flammability class acc. to UL 94 | V-0 | V-0 |
REACH ANNEX XIV substances | Not contained | Not contained |
California Proposition 65 substances | Yes | Yes |
RoHS | compliant | compliant |
REACH Annex XVII substances | Not contained | Not contained |
REACH SVHC substances | Not contained | Not contained |
Surface (contacts) | Noble metal Mating side, signal contacts|Silver plated Mating side, power contacts|Sn over Ni Termination side, signal contacts|Sn over Ni Termination side, power contacts | Noble metal Mating side, signal contacts|Silver plated Mating side, power contacts|Sn over Ni Termination side, signal contacts|Sn over Ni Termination side, power contacts |
Material (contacts) | Copper alloy | Copper alloy |
Commercial data | ||
eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
Net weight | 21.68 g | 21.7 g |
GTIN | 5713140010963 | 5713140010949 |
ETIM | EC002637 | EC002637 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Germany | Germany |
Packaging size | 20 | 20 |