Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
PCB fixing
With fixing flange
With fixing flange
Coding
Shroud coding|D20 coding
Shroud coding|D20 coding
Connection type
Motherboard to daughtercard|Mezzanine|PCB to cable
Motherboard to daughtercard|Mezzanine|PCB to cable
Number of contacts
15
15
Termination length
4 mm
7 mm
Termination method
Wave soldering termination
Wave soldering termination
Contact configuration
Row d, positions 6, 10, ... , 26, 30 and row z, positions 4, 8, ... , 28, 32
Row d, positions 6, 10, ... , 26, 30 and row z, positions 4, 8, ... , 28, 32
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification
F4/I3 acc. to NFF 16-101/102
F4/I3 acc. to NFF 16-101/102
Specifications
IEC 60603-2
IEC 60603-2
Technical characteristics
Insulation resistance
1012 Ω
1012 Ω
Creepage distance
≥ 8 mm
≥ 8 mm
Hot plugging
No
No
Insertion force
≤ 90 N
≤ 90 N
Withdrawal force
≤ 90 N
≤ 90 N
Rated current
‌ 15 A
‌ 15 A
Performance level
1|acc. to IEC 60603-2
1|acc. to IEC 60603-2
Contact spacing (mating side)
6.5 mm|10.16 mm
6.5 mm|10.16 mm
Mating cycles
≥ 500
≥ 500
Contact spacing (termination side)
10.16 mm
10.16 mm
Test voltage Ur.m.s.
3.1 kV
3.1 kV
Clearance distance
≥ 4.5 mm
≥ 4.5 mm
Limiting temperature
-55 ... +125 °C
-55 ... +125 °C
Isolation group
IIIa (175 ≤ CTI 400)
IIIa (175 ≤ CTI 400)
Contact resistance
≤ 8 mΩ
≤ 8 mΩ
Identification
Identification
Type H15
Type H15
Category
Connectors
Connectors
Element
Female connector
Female connector
Description of the contact
Straight
Straight
Series
DIN 41612
DIN 41612
Material properties
Material (insert)
Thermoplastic resin, glass-fibre filled
Thermoplastic resin, glass-fibre filled
Colour (insert)
RAL 7032 (pebble grey)
RAL 7032 (pebble grey)
Fire protection on railway vehicles
EN 45545-2 (2020-08)
EN 45545-2 (2020-08)
Requirement set with Hazard Levels
R26
R26
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
Silver plated Mating side|Sn over Ni Termination side
Silver plated Mating side|Sn over Ni Termination side
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27460201 PCB connector (board connector)
27460201 PCB connector (board connector)
Net weight
0.65 g
15 g
GTIN
5713140012752
5713140012776
ETIM
EC002637
EC002637
European customs tariff number
85366990
85366990
Country of origin
Romania
Romania
Packaging size
20
20