Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
PCB fixing
With fixing flange
With fixing flange
Coding
Hole coding|Shroud coding|Coding with loss of contacts|D20 coding
Hole coding|Shroud coding|Coding with loss of contacts|D20 coding
Connection type
Motherboard to daughtercard|Extender card|PCB to cable
Motherboard to daughtercard|Extender card|PCB to cable
Number of contacts
48
48
Termination method
Wave soldering termination
Wave soldering termination
Contact configuration
Rows z, d and b, positions 2, 4, ... , 30, 32
Rows z, d and b, positions 2, 4, ... , 30, 32
Specifications and approvals
UL / CSA
CSA-C22.2 No. 182.3 ECBT8.E102079|UL 1977 ECBT2.E102079
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification
F4/I3 acc. to NFF 16-101/102
F4/I3 acc. to NFF 16-101/102
Specifications
IEC 60603-2
IEC 60603-2
Technical characteristics
Insulation resistance
1012 Ω
1012 Ω
Creepage distance
≥ 3 mm
≥ 3 mm
Hot plugging
No
No
Insertion force
≤ 75 N
≤ 75 N
Withdrawal force
≤ 75 N
≤ 75 N
Rated current
‌ 6 A
‌ 6 A
Performance level
2|acc. to IEC 60603-2
3|acc. to IEC 60603-2
Contact rows
3
3
Contact spacing (mating side)
3.81 mm|5.08 mm
3.81 mm|5.08 mm
Mating cycles
≥ 400
≥ 50
Contact spacing (termination side)
2.54 mm|5.08 mm
2.54 mm|5.08 mm
Test voltage Ur.m.s.
1.55 kV (contact-contact)
1.55 kV (contact-contact)
Clearance distance
≥ 1.6 mm
≥ 1.6 mm
Limiting temperature
-55 ... +125 °C
-55 ... +125 °C
Isolation group
IIIa (175 ≤ CTI 400)
IIIa (175 ≤ CTI 400)
Contact resistance
≤ 15 mΩ
≤ 15 mΩ
Identification
Identification
Type F
Type F
Category
Connectors
Connectors
Element
Male connector
Male connector
Description of the contact
Angled
Angled
Series
DIN 41612
DIN 41612
Material properties
Material (insert)
Thermoplastic resin, glass-fibre filled
Thermoplastic resin, glass-fibre filled
Colour (insert)
RAL 7032 (pebble grey)
RAL 7032 (pebble grey)
Fire protection on railway vehicles
EN 45545-2 (2020-08)
EN 45545-2 (2020-08)
Requirement set with Hazard Levels
R26
R26
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
Noble metal over Ni Mating side|Sn over Ni Termination side
Noble metal over Ni Mating side|Sn over Ni Termination side
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27460201 PCB connector (board connector)
27460201 PCB connector (board connector)
Net weight
23.3 g
22.66 g
GTIN
5713140012400
5713140012660
ETIM
EC002637
EC002637
European customs tariff number
85366990
85366990
Country of origin
Germany
Germany
Packaging size
20
20