Request free express sample
Product currently unavailable
Please choose an alternative sample that is very similar.
Version | ||
---|---|---|
PCB fixing | With fixing flange|With snap-in clip | With fixing flange|With snap-in clip |
Coding | Hole coding|Shroud coding|Coding with loss of contacts|D20 coding | Hole coding|Shroud coding|Coding with loss of contacts|D20 coding |
Connection type | Motherboard to daughtercard|Extender card|PCB to cable | Motherboard to daughtercard|Extender card|PCB to cable |
Number of contacts | 32 | 48 |
Termination method | Wave soldering termination | Wave soldering termination |
Contact configuration | Rows z and d, positions 2, 4, ... , 30, 32 | Rows z, d and b, positions 2, 4, ... , 30, 32 |
Specifications and approvals | ||
UL / CSA | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 |
Railway classification | F4/I3 acc. to NFF 16-101/102 | F4/I3 acc. to NFF 16-101/102 |
Specifications | IEC 60603-2 | IEC 60603-2 |
Technical characteristics | ||
Insulation resistance | 1012 Ω | 1012 Ω |
Creepage distance | ≥ 3 mm | ≥ 3 mm |
Hot plugging | No | No |
Insertion force | ≤ 50 N | ≤ 75 N |
Withdrawal force | ≤ 50 N | ≤ 75 N |
Rated current | 6 A | 6 A |
Performance level | 2|acc. to IEC 60603-2 | 2|acc. to IEC 60603-2 |
Contact rows | 3 | 3 |
Contact spacing (mating side) | 3.81 mm|5.08 mm | 3.81 mm|5.08 mm |
Mating cycles | ≥ 400 | ≥ 400 |
Contact spacing (termination side) | 2.54 mm|5.08 mm | 2.54 mm|5.08 mm |
Test voltage Ur.m.s. | 1.55 kV (contact-contact) | 1.55 kV (contact-contact) |
Clearance distance | ≥ 1.6 mm | ≥ 1.6 mm |
PCB thickness | 1.6 mm ±0.2 | 1.6 mm ±0.2 |
Limiting temperature | -55 ... +125 °C | -55 ... +125 °C |
Isolation group | IIIa (175 ≤ CTI 400) | IIIa (175 ≤ CTI 400) |
Contact resistance | ≤ 15 mΩ | ≤ 15 mΩ |
Identification | ||
Identification | Type F | Type F |
Category | Connectors | Connectors |
Element | Male connector | Male connector |
Description of the contact | Angled | Angled |
Series | DIN 41612 | DIN 41612 |
Material properties | ||
Material (insert) | Thermoplastic resin, glass-fibre filled | Thermoplastic resin, glass-fibre filled |
Colour (insert) | RAL 7032 (pebble grey) | RAL 7032 (pebble grey) |
Fire protection on railway vehicles | EN 45545-2 (2020-08) | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 | R26 |
China RoHS | e | e |
ELV status | compliant | compliant |
Material flammability class acc. to UL 94 | V-0 | V-0 |
REACH ANNEX XIV substances | Not contained | Not contained |
California Proposition 65 substances | Yes | Yes |
RoHS | compliant | compliant |
REACH Annex XVII substances | Not contained | Not contained |
REACH SVHC substances | Not contained | Not contained |
Surface (contacts) | Noble metal over Ni Mating side|Sn over Ni Termination side | Noble metal over Ni Mating side|Sn over Ni Termination side |
Material (contacts) | Copper alloy | Copper alloy |
Commercial data | ||
eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
Net weight | 20.24 g | 25.08 g |
GTIN | 5713140014114 | 5713140014152 |
ETIM | EC002637 | EC002637 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Germany | Germany |
Packaging size | 20 | 20 |