D-SUB M 17W2 STR FE SCUP TH NM30
Article No.: 09 69 301 5172
Image is for illustration purposes only. Please refer to product description.
D-SUB M 17W2 STR FE SCUP TH NM30
Article No.: 09 69 301 5172
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | D-Sub |
Identification | Mixed |
Element | Connector |
Description of the contact | Turned |
Straight |
Termination method | Solder cup termination |
---|---|
Gender | Female |
Size | D-Sub 3 |
Number of contacts | 17 |
Number of signal contacts | 15 |
Number of special contacts | 2 |
Locking type | Fixing flange with feed through hole Ø 3.1 mm |
Details | Please order special contacts separately. |
Conductor cross-section | 0.5 mm² |
---|---|
Conductor cross-section [AWG] | AWG 20 |
Rated current | ‌ 5 A |
Insulation resistance | > 5 x 109 Ω |
Contact resistance, signal area | < 10 mΩ |
Limiting temperature | -55 ... +125 °C |
Performance level | NM 30 (S4) |
1 | |
Mating cycles | ≥ 500 |
Test voltage U<sub>r.m.s.</sub> | 1 kV |
Isolation group | IIIa (175 ≤ CTI < 400) |
Hot plugging | No |
Material (insert) | Thermoplastic resin, glass-fibre filled (Polyester) |
---|---|
Shell: steel, tin plated | |
Colour (insert) | Green |
Material (contacts) | Copper alloy |
Surface (contacts) | Noble metal over Ni |
Layer thickness | ≥ 0.76 µm |
Layer thickness | ≥ 30 µinch |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
UL / CSA |
---|
Packaging size | 50 |
---|---|
Net weight | 10.8 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140100640 |
ETIM | EC001136 |
eCl@ss | 27440214 D-Sub coupler |
Previous
Next