Contact Block 1NC
Article No.: 09 45 453 0100
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Product Details
Category | Operator interfaces |
---|---|
Element | Contact block |
Specification | Opener |
Standard | |
Features | 1 million switching cycles at nominal load |
Positive opening according to EN 60947-5-1 |
Termination method | Screw termination |
---|---|
Number of contacts | 2 |
Previous
Next