Cable SUB-D9,f-m; 2 m
Article No.: 39 50 903 0020
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | D-Sub |
Identification | Standard |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | D-Sub Standard |
Male | |
With plastic hood | |
Connector 2 | D-Sub Standard |
Female | |
With plastic hood | |
Type of cable | Copper cable (round) |
Cable length | 2 m |
---|---|
Number of cores | 9 |
Previous
Next