Brakecbl. Dunker LPBr1 5,0m

Article No.: 61 88 720 0007 0500


Pre-assembled on both sides

Brakecbl. Dunker LPBr1 5,0m

Article No.: 61 88 720 0007 0500

to see prices and availability.

0

Properties Overview

Pre-assembled on both sides Copper cable (round) Largely oil resistant, Silicone-free Cable length: 5 m

Product Details


Specification Pre-assembled on both sides
Connector 1 wire end ferrules
Connector 2 M16
Female Angled
6 poles
Type of cable Copper cable (round)
Description of the cable Largely oil resistant
Silicone-free
Features Stranded
Cable length 5 m
Core structure 2x 0.5 mm²
Field of application for holding brake connection
Nominal voltage 60 V DC
Limiting temperature -20 ... +80 Â°C unmoved
-5 ... +80 Â°C moved
Material (cable) PVC
Colour (cable) Grey
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Specifications IEC 60332-1 Flame retardancy
Packaging size 1
Net weight 300 g
Country of origin Romania
European customs tariff number 85444290
GTIN 5713140275423
ETIM EC001855
eCl@ss 27060311 Assembled sensor actuator-line
Previous
Next