Powercbl M12 S-cod f 4G1,5mm² 3+PE 1,5m
Article No.: 61 88 780 1701 5
Image is for illustration purposes only. Please refer to product description.
Powercbl M12 S-cod f 4G1,5mm² 3+PE 1,5m
Article No.: 61 88 780 1701 5
to see prices and availability.
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | Circular connectors M12 |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | M12 S-coding |
Female Straight | |
Type of cable | Copper cable (round) |
Cable length | 1.5 m |
---|---|
Number of cores | 4 |
Core structure | 4x 1.5 mm² |
Number of contacts | 3 |
PE contact | Yes |
Coding | S-coding |
Previous
Next