Powercbl. Han Q5/0 f str 4G1,5 10m 10m
Article No.: 61 88 780 0710 0
Image is for illustration purposes only. Please refer to product description.
Powercbl. Han Q5/0 f str 4G1,5 10m 10m
Article No.: 61 88 780 0710 0
to see prices and availability.
Properties Overview
Product Details
Element | Energy supply |
---|---|
Specification | AC power input |
Connector 1 | Han® Q 5/0 Female |
Type of cable | Copper cable (round) |
Features | TC-ER cable |
Cable length | 10 m |
---|---|
Core structure | 4G 1.5 mm² |
Previous
Next