Encodercbl. Papst LPEn2 HD 1,5m
Article No.: 61 88 720 0016 0150
Image is for illustration purposes only. Please refer to product description.
Encodercbl. Papst LPEn2 HD 1,5m
Article No.: 61 88 720 0016 0150
to see prices and availability.
Properties Overview
Product Details
Specification | Pre-assembled on both sides |
---|---|
Connector 1 | LP 14 poles |
Connector 2 | M12 |
Female | |
12 poles | |
Type of cable | Copper cable (round) |
Description of the cable | Oil resistant |
Halogen-free | |
Silicone-free | |
Features | Highly flexible |
Drag chain compatible |
Cable length | 1.5 m |
---|---|
Core structure | 6x 2x 0.34 mm² |
Field of application | for encoder connection |
Previous
Next