Blind grommet Y-Junction Box
Article No.: 61 83 401 0220 00
Image is for illustration purposes only. Please refer to product description.
Blind grommet Y-Junction Box
Article No.: 61 83 401 0220 00
to see prices and availability.
Properties Overview
Product Details
Type of accessory | Dummy plugs |
---|
Material (accessories) | Thermoplastic |
---|---|
Colour (accessories) | White |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Previous
Next