Kit Q8/0 M 1,5/0,75qmm EMC FC
Article No.: 61 83 401 0131 00
Image is for illustration purposes only. Please refer to product description.
Kit Q8/0 M 1,5/0,75qmm EMC FC
Article No.: 61 83 401 0131 00
to see prices and availability.
Properties Overview
Product Details
Category | Connector sets |
---|
Gender | Male |
---|---|
Number of contacts | 8 |
Number of signal contacts | 4 |
Number of power contacts | 4 |
Field of application | for motor connection |
Pack contents | Hood |
Male insert | |
8x male contacts | |
Cable gland |
Previous
Next