Pwr Q4/2 f/m str./str. TC ER 4G6qmm 3m
Article No.: 61 04 202 2953 L030
Image is for illustration purposes only. Please refer to product description.
Pwr Q4/2 f/m str./str. TC ER 4G6qmm 3m
Article No.: 61 04 202 2953 L030
to see prices and availability.
Properties Overview
Product Details
Element | Energy supply |
---|---|
Specification | Pre-assembled differently on both sides |
Connector 1 | Han-Compact® Hood |
Top entry | |
Han® Q 4/2 Male | |
Connector 2 | Han-Compact® Hood |
Top entry | |
Han® Q 4/2 Female | |
Type of cable | Copper cable (round) |
Cable length | 3 m |
---|---|
Core structure | 4G 6 mm² |
PE contact | Yes |
Field of application | Power cables |
Previous
Next