Han Q4/2 Bulkhead f 4xAWG10 0,18m sample
Article No.: 61 04 201 2753 00
Image is for illustration purposes only. Please refer to product description.
Han Q4/2 Bulkhead f 4xAWG10 0,18m sample
Article No.: 61 04 201 2753 00
to see prices and availability.
Properties Overview
Product Details
Category | Connector sets |
---|---|
Series | Han® Q |
Identification | 4/2 |
Specification | Pre-assembled connector |
Gender | Female |
---|---|
Field of application | Power cables |
Pack contents | Bulkhead mounted housing |
Female insert |
Previous
Next