HD DSUB 44P MA WITH HOOD DE END 10M
Article No.: 33 56 212 1000 035
Image is for illustration purposes only. Please refer to product description.
HD DSUB 44P MA WITH HOOD DE END 10M
Article No.: 33 56 212 1000 035
to see prices and availability.
Properties Overview
Product Details
Connector 2 | D SUB HD MA CRIMP SHELL 44P Show details |
---|---|
D Sub top entry metal hood 25 pole with Show details | |
D SUB HD MA CONTACT 24-26 AWG S4 10K REE Show details |
Category | System cabling |
---|---|
Series | D-Sub |
Identification | High Density |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | D-Sub High Density |
With shielded plastic hood and top entry | |
Connector 2 | D-Sub High Density |
With shielded plastic hood and top entry | |
Type of cable | Copper cable (round) |
Cable length | 10 m |
---|---|
Number of cores | 44 |
Core structure | 44x AWG 26 |
Previous
Next