Han S 200 CA c-b/r 35mm², 0.5m
Article No.: 33 50 686 9255 005
Image is for illustration purposes only. Please refer to product description.
Han S 200 CA c-b/r 35mm², 0.5m
Article No.: 33 50 686 9255 005
to see prices and availability.
Properties Overview
Product Details
Type of cable | UL AWM 3817 125°C 3000V 2AWG VW-1 Show details |
---|---|
Connector 1 | Han® S 200 FC CRT 35 mm² w. rubb. sleeve Show details |
Han® S-HA (16mm)-black Show details | |
Connector 2 | Han® S-HA (16mm)-red Show details |
Han® S 200 FC CRT 35 mm² w. rubb. sleeve Show details |
Category | System cabling |
---|---|
Series | Han® S |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | Female Angled |
Black | |
Connector 2 | Female Angled |
Red | |
Type of cable | Copper cable (round) |
Description of the cable | Flame retardant |
Heat resistance |
Cable length | 0.5 m |
---|---|
Number of cores | 1 |
Core structure | 35 mm² |
Details | Not be coupled or decoupled under electrical load. |
Assembly and installation must be carried out by a qualified electrician. | |
Protection against electric shock: Protection against indirect contact (fault protection) shall be ensured by suitable measures taken by the user during installation. E. g. by restricted access area (area accessible only to electrically skilled persons and electrically instructed persons). |
Previous
Next