M12 panel feedtrough/PCB straight A-cod.
Article No.: 21 03 321 1510
Image is for illustration purposes only. Please refer to product description.
M12 panel feedtrough/PCB straight A-cod.
Article No.: 21 03 321 1510
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Circular connectors M12 |
Element | PCB adapter |
Specification | Straight |
for rear mounting |
Termination method | Reflow soldering termination (THR) |
---|---|
Gender | Male |
Shielding | Shielded |
Number of contacts | 5 |
Coding | A-coding |
Locking type | Screw locking |
Previous
Next