PCB receptacle male back A-cod 4-pole
Article No.: 21 03 321 1430
Image is for illustration purposes only. Please refer to product description.
PCB receptacle male back A-cod 4-pole
Article No.: 21 03 321 1430
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Circular connectors M12 |
Element | PCB adapter |
Specification | Straight |
incl. housing | |
for rear mounting |
Termination method | Reflow soldering termination (THR) |
---|---|
Gender | Male |
Shielding | Shielded |
Number of contacts | 4 |
Coding | A-coding |
Locking type | Screw locking |
Previous
Next