Han 10EMC/B-HTE-2xM20 (HT)
Article No.: 19 62 810 0465
Image is for illustration purposes only. Please refer to product description.
Han 10EMC/B-HTE-2xM20 (HT)
Article No.: 19 62 810 0465
to see prices and availability.
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han® EMC/B |
Han® High Temp | |
Type of hood/housing | Hood |
Type | High construction |
Size | 10 B |
---|---|
Version | Top entry |
Number of cable entries | 2 |
Cable entry | 2x M20 |
Locking type | Double locking lever |
Previous
Next