Han HPR SP2-PFT/TE-SCL-M50
Article No.: 19 40 021 1114
Image is for illustration purposes only. Please refer to product description.
Han HPR SP2-PFT/TE-SCL-M50
Article No.: 19 40 021 1114
to see prices and availability.
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | HanĀ® HPR |
Type of hood/housing | Panel feed through housing |
Size | SP2 |
---|---|
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x M50 |
Locking type | Screw locking |
Field of application | Hoods/housings for harsh outdoor environments |
Previous
Next