Han3A RJ45 Hybrid PFT housing
Article No.: 10 12 005 1004
Image is for illustration purposes only. Please refer to product description.
Han3A RJ45 Hybrid PFT housing
Article No.: 10 12 005 1004
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | HanĀ® 3 A RJ45 Hybrid |
Type of hood/housing | Bulkhead mounted housing |
Description of hood/housing | incl. flat seal |
for direct device integration |
Material (hood/housing) | Metal |
---|---|
Colour (hood/housing) | Grey |
RoHS | compliant with exemption |
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene |
Previous
Next