Han® S 120 rubber sleeve 5.5 – 7.0 mm
Article No.: 09 93 000 8220
Image is for illustration purposes only. Please refer to product description.
Han® S 120 rubber sleeve 5.5 – 7.0 mm
Article No.: 09 93 000 8220
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han® S |
Identification | Han® S 120 |
Type of accessory | Rubber sleeve |
Cable diameter | 5.5 ... 7 mm |
---|
Previous
Next