DSUB PLAST-HOOD 09P KNS-UNC TOPCE
Article No.: 09 67 009 0424
Image is for illustration purposes only. Please refer to product description.
DSUB PLAST-HOOD 09P KNS-UNC TOPCE
Article No.: 09 67 009 0424
to see prices and availability.
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | D-Sub |
Type of hood/housing | Shell housing |
Description of hood/housing | Cover lockable |
Size | D-Sub 1 |
---|---|
Version | Top entry |
Cable entry | 1x |
Cable fixing | Cable clamp |
Tension relief Optional | |
Locking type | Knurled screw Thread 4-40 UNC |
2 parts | No |
Separable | Yes |
Tightening torque | ‌0.4 Nm Locking screw |
---|---|
‌0.4 Nm Cable clamp screw | |
Ambient temperature | -55 ... +110 °C |
Cable diameter | 8 mm |
Material (hood/housing) | Thermoplastic |
---|---|
Colour (hood/housing) | Black |
Length | 31.5 mm |
Width | 34 mm |
Height | 15 mm |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Packaging size | 10 |
---|---|
Net weight | 13.52 g |
Country of origin | Sweden |
European customs tariff number | 85389099 |
GTIN | 5713140089037 |
ETIM | EC001133 |
eCl@ss | 27440213 D-Sub hood |
Previous
Next