M8 D-cod 4-pol f PFT - RJ45 PUR 0.5M
Article No.: 09 48 B9B 6018 005
Image is for illustration purposes only. Please refer to product description.
M8 D-cod 4-pol f PFT - RJ45 PUR 0.5M
Article No.: 09 48 B9B 6018 005
to see prices and availability.
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | Circular connectors M8 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | M8 D-coding |
Female | |
Connector 2 | RJ45 |
Type of cable | Copper cable (round) |
Cable length | 0.5 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 22/7 |
Coding | D-coding |
Previous
Next