Han3A RJ45 Hybrid PFT housing plastic
Article No.: 09 45 525 0021
Image is for illustration purposes only. Please refer to product description.
Han3A RJ45 Hybrid PFT housing plastic
Article No.: 09 45 525 0021
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | HanĀ® 3 A RJ45 Hybrid |
Type of hood/housing | Bulkhead mounted housing |
Description of hood/housing | incl. flat seal |
for direct device integration |
Material (hood/housing) | Thermoplastic |
---|---|
Colour (hood/housing) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Naphthalene |
Previous
Next