Han CC Protected module, crimp female
Article No.: 09 14 004 3141
Image is for illustration purposes only. Please refer to product description.
Han CC Protected module, crimp female
Article No.: 09 14 004 3141
to see prices and availability.
Properties Overview
Product Details
Category | Modules |
---|---|
Series | Han-ModularĀ® |
Type of module | HanĀ® CC Protected module |
Size of the module | Single module |
Termination method | Crimp termination |
---|---|
Gender | Female |
Number of contacts | 4 |
Details | Please order crimp contacts separately. |
Previous
Next